Julkaise tuotteesi
Water Switch | Playground Equipment | Water Play Element
Water Switch | Playground Equipment | Water Play Element
Water Switch | Playground Equipment | Water Play Element
Water Switch | Playground Equipment | Water Play Element
Water Switch | Playground Equipment | Water Play Element
Water Switch | Playground Equipment | Water Play Element

    Water Switch | Playground Equipment | Water Play Element

    Water play installations become even more attractive when they help to experience water in different ways. Children particularly enjoy damming water. On one hand, they are momentarily the “Master” of the element water when stemming the flood water and on the other hand, they experience, through play, the water power when opening the lock of the dam. It is most fun when natural materials such as mud, leaves and small sticks are used to dam the water. However, this is often not possible or desired. Therefore, complementary elements such as locks or flaps are required.

    Recommended for

    • Kindergarten children
    • School children
    • Water play areas without supervision
    Tekniset tiedot
    • Technical information

      Part of a group of water-damming and shut-off elements (Order No. 5.20907 Water Switch, 5.20930 / 5.20933 Lock Gate, 5.20950 Ball Valve) for water-play installations.

      Water Switch
      Equipment made of stainless steel, glass bead blasted. Sealing plate of solid rubber.

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel.

      • Height: 0.15 m
      • Side length: 0.22 / 0.25 m
      • Damming height: 0.12 m
      • Weight: 6 kg

      Components

      • 1 part

      Installation information

      Surfacing requirements
      Recommendation: surface of reinforced watercourse

      Foundations according to installation situation.

      For use in aggressive environments such as salt or chlorine water, the Water Switch is also available in marine grade steel (V4A).

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    Tekniset tiedot
    • Yksilöity viitewater-switch
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-29
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaMaisemointi - Leikkikenttä
    • OmniClass-numero23-21 29 17
    • OmniClass-nimikePlayground Equipment