Julkaise tuotteesi
Rieder | concrete skin | salt'n'pepper
Rieder | concrete skin | salt'n'pepper
Rieder | concrete skin | salt'n'pepper
Rieder | concrete skin | salt'n'pepper
Rieder | concrete skin | salt'n'pepper
Rieder | concrete skin | salt'n'pepper
Rieder | concrete skin | salt'n'pepper
Rieder | concrete skin | salt'n'pepper
    Rieder

    Rieder | concrete skin | salt'n'pepper

    4.8 / 5 tähteä4.8(6 arvostelua)

    The large-format panels made of glassfibre reinforced concrete, open up a lot of scope for the design of individual facades. concrete skin can withstand the highest loads with enormous slab sizes. Due to their robust properties, the panels are weatherproof and have a long service life. Concrete skin stretches smoothly over buildings and, when combined with formparts, over corners and edges. This creates a unique flow of material. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    The panels with texture salt'n'pepper have a small, dark grain that adds zest to the facade. The contrast of the two-tone slabs varies according to the colour of the concrete.

    Tekniset tiedot
    • The panels with texture salt'n'pepper have a small, dark grain that adds zest to the facade. The contrast of the two-tone slabsvaries according to the colour of the concrete.

    Tekniset tiedot
    • Yksilöity viiterieder_cs_salt_n_pepper
    • Tuoteperheconcrete skin
    • Tuoteryhmäsalt'n'pepper
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2021-05-11
    • Painoksen numero1
    • Syvyys (mm)13
    Liittyviä
    • Ensisijainen materiaaliBetoni
    • Suunniteltu:Itävalta
    • Valmistettu:Saksa
    • Nettopaino (kg)32
    Luokitus
    • BIMobject-luokkaSeinät - Verhous