ARMANI - BAIA 1550 mm wall-hung furniture for 2 countertop washbasins and deck-mounted basin mixersARMANI - BAIA 1550 mm wall-hung furniture for 2 countertop washbasins and deck-mounted basin mixersARMANI - BAIA 1550 mm wall-hung furniture for 2 countertop washbasins and deck-mounted basin mixersARMANI - BAIA 1550 mm wall-hung furniture for 2 countertop washbasins and deck-mounted basin mixers
Näytä edelliset kuvat
Katso seuraavat kuvat
Roca

ARMANI - BAIA 1550 mm wall-hung furniture for 2 countertop washbasins and deck-mounted basin mixers

1550 mm wall-hung furniture for 2 countertop washbasins and deck-mounted basin mixers

Tekniset tiedot
  • This wall-hung vanity increases the sensation of luxury while maintaining a fresh, stylish look both offers functional solutions for all type of spaces and storage needs. This furniture designed for use with countertop washbasins for 1-3 tapholes (Ref. A3270C2..0, Ref. A3270C2..2 or Ref. A3270C2..3) offers endless combinations with different kinds of faucets. Also incorporates four soft-close drawers: the upper drawers offer greater storage capacity thanks to the siphon space-saving system and several compartments, while the lower drawers can be customized by adding different-sized organization containers and trays designed specifically for this purpose (Ref. A856540128, Ref. A856541128 and Ref. A856542128). The exclusivity of the selection of finishes is highlighted with 3 options for exquisite back painted glass countertops that complement the lacquered finishes: Greige, Nero and Silver. Silver is a uniquely refined finish designed to create a distinctive, stylish look in the bathroom space. Greige, a balance of cold grey and warm beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Nero is a full-bodied, dark finish that adds a sober, sophisticated accent to the bathroom furniture and is the ideal complement to any of the Dark metallic or Shagreen Dark Metallic washbasin finishes.
Tekniset tiedot
  • Yksilöity viiteA857197xxx
  • TuoteperheFurniture
  • TuoteryhmäBaia
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-04-29
  • Painoksen numero1
  • Korkeus (mm)610
  • Leveys (mm)590
Liittyviä
  • Ensisijainen materiaaliMDF
  • Toissijainen materiaaliMDF
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuoneen yhdistelmäyksiköt
  • IFC-luokitusKalustuselementti
  • UNSPSC-nimiFurniture and Furnishings
  • UNSPSC-koodi56
  • Uniclass 2015 -koodiPr_40_30_78_05
  • Uniclass 2015 -kuvausBathroom furniture
  • CSI MasterFormat 2014 -koodi12 44 00
  • CSI MasterFormat 2014 -nimikeBath Furnishings
  • OmniClass-nimikeBathroom Cabinets
  • OmniClass-numero23-31 25 13
  • CSI UniFormat II -koodiE2010
  • CSI UniFormat II -nimikeFixed Furnishings

Alueellinen saatavuus

Eurooppa Pohjois-Amerikka Aasia Afrikka Oseania Etelä-Amerikka
Albania
Anguilla
Afganistan
Egypti
Amerikan Samoa
Argentiina
Andorra
Antigua ja Barbuda
Bahrain
Algeria
Australia
Bolivia
Itävalta
Aruba
Iran
Angola
Cooksaaret
Brasilia
Valko-Venäjä
Barbados
Irak
Benin
Mikronesian liittovaltio
Chile
Belgia
Belize
Israel
Botswana
Fidzi
Kolumbia
Bosnia ja Hertsegovina
Bermuda
Jordania
Burkina Faso
Ranskan Polynesia
Ecuador
Bulgaria
Brittiläiset Neitsytsaaret
Kuwait
Burundi
Guam
Falklandinsaaret (Malvinassaaret)
Kroatia
Kanada
Libanon
Kamerun
Kiribati
Ranskan Guayana
Kypros
Caribbean Netherlands
Oman
Kap Verde
Marshallsaaret
Guyana
Tsekin tasavalta
Caymansaaret
Palestiinalaisalueet
Keski-Afrikan tasavalta
Nauru
Paraguay
Tanska
Saint-Martin
Qatar
Tsad
Uusi-Kaledonia
Peru
Viro
Costa Rica
Saudi-Arabia
Komorit
Uusi-Seelanti
Surinam
Färsaaret
Kuuba
Syyria
Norsunluurannikko
Niue
Uruguay
Suomi
Curaçao
Turkki
Kongon demokraattinen tasavalta
Norfolkinsaari
Venezuela
Ranska
Dominica
Arabiemiirikunnat
Djibouti
Pohjois-Mariaanit
Saksa
Dominikaaninen tasavalta
Jemen
Päiväntasaajan Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua-Uusi-Guinea
Kreikka
Grönlanti
Azerbaidžan
Etiopia
Pitcairnsaaret
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Unkari
Guadeloupe
Bhutan
Ghana
Salomonsaaret
Islanti
Guatemala
Brittiläinen Intian valtameren alue
Guinea
Timor-Leste
Irlanti
Haiti
Brunei
Guinea-Bissau
Tokelau
Mansaari
Honduras
Kambodža
Kenia
Tonga
Italia
Jamaika
Kiina
Lesotho
Tuvalu
Jersey
Martinique
Joulusaari
Liberia
United States Minor Outlying Islands
Latvia
Meksiko
Kookossaaret
Libya
Wallis ja Futuna
Liechtenstein
Montserrat
Georgia
Madagaskar
Vanuatu
Liettua
Nicaragua
Hong Kong
Malawi
Luxemburg
Panama
Intia
Mali
Makedonia (EJTM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts ja Nevis
Japani
Mauritius
Moldova
Saint Lucia
Kazakstan
Mayotte
Monaco
Saint-Pierre ja Miquelon
Kirgisia
Marokko
Montenegro
Saint Vincent ja Grenadiinit
Laos
Mosambik
Alankomaat
Saint-Barthélemy
Macao
Namibia
Norja
Sint Maarten
Malesia
Niger
Puola
Bahamasaaret
Malediivit
Nigeria
Portugali
Trinidad ja Tobago
Mongolia
Kongo
Romania
Turks- ja Caicossaaret
Myanmar (Burma)
Reunion
Venäjä
Yhdysvaltain Neitsytsaaret
Nepal
Ruanda
San Marino
Yhdysvallat
Pakistan
Saint Helena
Serbia
Singapore
São Tomé ja Príncipe
Slovakia
Etelä-Korea
Senegal
Slovenia
Sri Lanka
Seychellit
Espanja
Taiwan
Sierra Leone
Huippuvuoret
Tadžikistan
Somalia
Ruotsi
Thaimaa
Etelä-Afrikka
Sveitsi
Turkmenistan
Etelä-Sudan
Ukraina
Uzbekistan
Sudan
Yhdistynyt kuningaskunta
Vietnam
Swasimaa
Vatikaanivaltio
Filippiinit
Tansania
Ahvenanmaa
Gambia
Togo
Tunisia
Uganda
Länsi-Sahara
Sambia
Zimbabwe