Julkaise tuotteesi
Hardrock 1000 (IT)
ROCKWOOL

Hardrock 1000 (IT)

Rigid, unfaced, dual-density stone wool slab with high compressive resistance, for thermal and acoustic insulation and fire protection of flat roofs (warm roof).
The product is specifically designed for roofs with large surface and for warm roofs applications with waterproofing synthetic or bituminous membranes, with specific application methods based on the project. Specifically recommended for roofs where the installation of photovoltaic panels is planned.
The product must be installed with the higher density outwards. The higher density side is identified by a specific mark.
Dimensions: 1200x600 mm and 2000x1200 mm
Tekniset tiedot
  • [Product by ROCKWOOL Italia S.p.A. Please check availability in your country]
Tekniset tiedot
  • Yksilöity viiteRWI_Hardrock_1000
  • TuoteperheInsulation
  • TuoteryhmäPannelli
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-08-26
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliKivivilla
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Eristys
  • ETIM-koodiEC010879
  • ETIM-nimiInsulation blanket/-plate

Alueellinen saatavuus

Eurooppa
Italia