Julkaise tuotteesi
AWI MEGA VAULT® | RPH (Roof Penetration Housings, LLC)
AWI MEGA VAULT® | RPH (Roof Penetration Housings, LLC)
AWI MEGA VAULT® | RPH (Roof Penetration Housings, LLC)
    RPH

    AWI MEGA VAULT® | RPH (Roof Penetration Housings, LLC)

    The new AWI VAULT® provides a secure, multi-penetrant pathway to the roof that's insured and warrantied for 20 years. This three-piece assembly features a heavy-gauge, all-aluminum, powder-coated construction. It includes a removable cover, middle housing, and a high R-value insulated curb that works with our RPH Exit Seals for a weather-tight fit around pipes, cables, ductwork, and other penetrants of various sizes. The new AWI VAULT® features a pre-insulated curb with R-41.9 thermal resistance integrated directly inside the curb, eliminating the need for separate ice wings or field-installed insulation. This design improves performance, simplifies installation, and brings measurable cost and sustainability advantages to every project.

    At this time, the new AWI VAULT® is available only for our Standard line (Small, Medium, and Mega units). Custom and pre-engineered sizes will soon be updated to include this same insulated curb design. In addition, we will no longer be offering the 14” curb.

    Tekniset tiedot
    • AW Series Vault®

      Material: Aluminum

      Cover Material: .080" Aluminum

      Cover Finish: White powder coat - TGIC free

      Housing Material: .080" Aluminum

      Housing Insulation: R-4.3

      Housing Finish: White powder coat - TGIC free

      Curb Material: Aluminum - mill finish (thickness per drawings)

      Internal Curb Insulation: 1.75" thickness; R-41.9

      Curb Height: Height per drawings

      Fasteners: Stainless Steel Fasteners

      Warranty: 20 Years, when paired with our RPH Exit Seals

      Please visit our website for additional details, www.RPHproducts.com.

      Keywords: Vault, roof penetration housings, pipe penetration hood, storm shelter, safe room, pipe portal, aluminum curb, gas portal, electrical portal, conduit portal, RPH, building envelope, insulated curb, penetration protection, RPH Vault, RPH solutions, building materials, roof protection

    Tekniset tiedot
    • Yksilöity viiterph-awimegavault
    • TuoteperheExterior Protection of Openings
    • TuoteryhmäVAULT® Options
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-10-05
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Kattotarvikkeet
    • UNSPSC-nimiRoofing accessories
    • UNSPSC-koodi301516
    • CSI MasterFormat 2014 -koodi07 72 00
    • CSI MasterFormat 2014 -nimikeRoof Accessories
    • OmniClass-numero23-17 21 11
    • OmniClass-nimikeExterior Protection of Openings