Julkaise tuotteesi
Contours Wall Base - Valiant
Contours Wall Base - Valiant

    Contours Wall Base - Valiant

    Now with three new profiles, including winners from our 'My Contours' design competition, Contours Profiled Wall Base molding offers the look of millwork with the enhanced properties of resilient base. Unlike plywood baseboard, Contours profiled wall base resists chipping, absorbing moisture and splintering while eliminating the costly tasks of nailing, filling and finishing traditional wood trim.

    • Durable TPR rubber compound contains bio-based phthalate free plasticizer, from a rapidly renewable resource.

    • Made in the U.S.A. and meets FloorScore®, NSF332 Platinum and CHPS criteria.

    • Produced in 40′ cartons. Available in 17 profiles with heights ranging from 3″ to 7-3/4″, a quarter round and corner options.

    • Satin finish provides the look of custom-crafted woodwork, eliminating the nailing, sanding and priming associated with wood.

    • Natural flexibility conceals irregularities in floors, walls and corners (e.g., seam of floor and wall, bowing walls, etc.), and allows for installing around architectural curves.

    • All colors available at a Single Price Point. Other Roppe colors and custom colors available, minimums apply.

    Ota yhteyttä brändiin Roppe Corporation, USA

    Tekniset tiedot
    • Yksilöity viitecontours-wall-base-valiant
    • TuoteperheWall Base
    • TuoteryhmäContours Wall Base
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2021-05-06
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliElastomer
    • Toissijainen materiaaliKumi
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaSeinät - Seinä
    • IFC-luokitusFloor
    • ETIM-koodiEC012271
    • ETIM-nimiRubber flooring
    • UNSPSC-nimiRubber flooring
    • UNSPSC-koodi30161705
    • Uniclass 2015 -koodiPr_35_90_43_74
    • Uniclass 2015 -kuvausRubber cove skirtings
    • CSI MasterFormat 2014 -koodi09 65 13.13
    • CSI MasterFormat 2014 -nimikeResilient Base
    • OmniClass-numero23-15 17 15 15
    • OmniClass-nimikeRubber Flooring
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes