Julkaise tuotteesi
Envire® Rubber Sheet
Envire® Rubber Sheet

    Envire® Rubber Sheet

    Where health matters, choose Envire® Rubber Sheet and Envire® Rubber Tile flooring. 

    Envire® rubber sheet and tile is high-density resilient rubber flooring designed for the most demanding environments. When paired with our FlashCove® Wall Base system, you’ll create healthier commercial spaces that will positively impact lives.

    Made in the U.S.A. from the highest quality materials, Envire rubber flooring delivers the added performance benefits you desire: higher static-load limits/indentation resistance, improved abrasion-resistance, scratch resistance and high ultra-violet light resistance

    •We manufacture Envire™ in 6’ widths, eliminating infectious germ pooling on the floor at unneeded seams. Tiles are available in smooth 24″ x 24″ x 0.100″.

    Create a flooring system that will positively affect the lives of your occupants with Envire™ Rubber Flooring:

    • Long-Lasting and Durable • 20-year Limited Warranty • Lifetime FlashCove® Wall Base warranty • Certified by Underwriters Laboratory • Healthcare Without Harm Compliant • Made in the USA and meets GreenGuard Gold, NSF332 Platinum and CHPS criteria. •Readily available for installation

    • Free of Red List chemicals, PVC, phthalates, and halogens. High performance compound developed for durability while still providing comfort under foot.

    • Available in our Symmetry palette, a unique flecked design of tonal rubber chips, helps hide dirt and debris between cleanings.

    • Available in smooth 74″ x 50′ x 0.100″ gauge rolls that allow for 2″ selvage edge on both sides and a more seamless installation. Tiles are available in smooth 24″ x 24″ x 0.100″.

    • All color options available at a Single Price Point. (Custom colors are available; minimum quantities may apply.)

    Ota yhteyttä brändiin Roppe Corporation, USA

    Tekniset tiedot
    • Two Standard Sizes:
      • 3” Floor x 4” Wall x 10’ Lengths
      • 3” Floor x 6” Wall x 10’ Lengths

      Special Order Wall Heights:
      4” min. – 12” max.
      (100 mm min. – 300 mm max.)

      Special Order Floor Widths:
      3” min. – 12” max.
      (75 mm min. – 300 mm max.)

    Tekniset tiedot
    • Yksilöity viiteenvire-rubber-sheet
    • TuoteperheRubber Flooring
    • TuoteryhmäEnvire Rubber Sheet and Tile
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2021-05-12
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliElastomer
    • Toissijainen materiaaliKumi
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLattiat - Kumilattia
    • IFC-luokitusFloor
    • ETIM-koodiEC012271
    • ETIM-nimiRubber flooring
    • UNSPSC-nimiRubber flooring
    • UNSPSC-koodi30161705
    • Uniclass 2015 -koodiPr_35_57_71
    • Uniclass 2015 -kuvausResilient floor coverings
    • CSI MasterFormat 2014 -koodi09 65 16.33
    • CSI MasterFormat 2014 -nimikeRubber Sheet Flooring
    • OmniClass-numero23-15 17 15 15
    • OmniClass-nimikeRubber Flooring
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes