Julkaise tuotteesi
FSD60V UL Classified 1 1/2 hr. Class II, Vertical Airfoil Blade
Ruskin

FSD60V UL Classified 1 1/2 hr. Class II, Vertical Airfoil Blade

The FSD60V Combination Fire/Smoke Damper is both UL555 and UL555S Classified. It is rated as a 1-1/2 hour fire damper and a Leakage Class II Smoke damper. It features:
  • Vertical blades.
  • Rated to 2,000 fpm and 4"w.g.
  • UL approval for dual directional airflow.
  • Airfoil blades, which have greater strength, less static pressure, superior sealing ability, superior fire protection ability, and produce less noise.
  • Failsafe design, which enables the damper to automatically assume the desired position when fire interrupts operational power.
  • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions.
  • Galvanized steel construction
.
Tekniset tiedot
  • Yksilöity viiterd-00317-081
  • TuoteperheSmoke Dampers
  • TuoteryhmäCombination Fire/Smoke Dampers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2009-09-09
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaTulituotteet - Savunpoisto