Julkaise tuotteesi
VFBD35 ValueFlo Iris Balancing Damper
Ruskin

VFBD35 ValueFlo Iris Balancing Damper

When you need to "dial in" branch air flow, Ruskin Model VFBD35 Value Flo "IRIS" Balancing Damper is well suited for ease of installation and labor savings.  The unit has encapsulated iris segmented blades and integral air pressure taps for great flow control and validation.  The calibrated locking hand quadrant is coordinated with specific aperture positioning.  The aperture setting of the blades coincide with the P.A.M.S. (Pressure Across Monitoring Station) chart that is conveniently located on the damper.  The product delievers instant calibrated cfm information to expedite the balancing process.  An optional transducer may be ordered if constant validation of the flow is required.
Tekniset tiedot
  • Yksilöity viiterd-00317-106
  • TuoteperheDampers for Air Ductwork
  • TuoteryhmäAir Measuring Products
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2009-09-09
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaLVI - Kanavistot

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat