Julkaise tuotteesi
BD2A1 Commercial Backdraft Damper
Ruskin

BD2A1 Commercial Backdraft Damper

The BD2A1 Backdraft damper offers backdraft protection in light to medium duty applications that demand less than 12 cfm per square foot of leakage at 1/2" w.g. It features:
  • A non-metallic blade to blade seal which provides quiet operation during the highest spot velocities.
  • Corrosion resistant aluminum construction.
  • Blades that overlap the frame for optimal weather protection
.
Tekniset tiedot
  • Yksilöity viiterd-00317-148
  • TuoteperheDampers for Air Ductwork
  • TuoteryhmäBackdraft and Pressure Relief Dampers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2009-09-09
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaLVI - Kanavistot