Julkaise tuotteesi
Ruskin Wind-Driven Rain Resistant Hurricane Stationary Louver EME520MD
Ruskin Wind-Driven Rain Resistant Hurricane Stationary Louver EME520MD
    Ruskin

    Ruskin Wind-Driven Rain Resistant Hurricane Stationary Louver EME520MD

    The EME520MD Wind-Driven Rain Resistant Stationary Louver is Miami-Dade County Approved for high windload and impact resistance. It provides Class A AMCA wind driven rain resistance to minimize rain infiltration. It also utilizes Ruskin's UFF Universal Flange Frame system for quick and easy installation in most any kind of wall construction. The EME520MD features:

    • Miami-Dade NOA #05-0812.07
    • Approval for use in open structures with provisions to manage weather infiltration.
    • Missile impact resistant.
    • Designed to withstand up to ±140 psf windload.
    • AMCA Class A wind driven rain resistance (99.7% effective) at 1,327 fpm free area velocity.
    • UFF frame eliminates anchors into the walls and provides the fastest installation method available.
    Tekniset tiedot
    • Yksilöity viiterd-46
    • TuoteperheFixed Exterior Louvers and Grilles
    • TuoteryhmäHurricane Louvers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2009-09-09
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaOvet - Häikäisysuojat