Julkaise tuotteesi
ELT: Stationary Louvers, Triangular And Trapezoidal Shapes, Extruded Aluminum, Shape - F
Ruskin

ELT: Stationary Louvers, Triangular And Trapezoidal Shapes, Extruded Aluminum, Shape - F

The ELT stationary triangular and trapezoidal louvers are available in 2", 4", and 6" blade styles. They features:

_x005F_x005F_x005F_x000D__x005F_x000D__x000D_
    _x005F_x005F_x005F_x000D__x005F_x000D__x000D_
  • Architecturally styled, hidden mullions for attractive appearance.
  • Corrosion resistant, all aluminum construction._x005F_x005F_x005F_x000D__x005F_x000D__x000D_
  • Outstanding durability and low maintenance.


RUSKIN finishes enhance product appearance to blend with other colors selected. These same finishes provide extended weathering resistance similar to adjacent building surfaces. RUSKIN provides most finishes available to architects and engineers.
Tekniset tiedot
  • Yksilöity viiteruskin-elt-f
  • TuoteperheFixed Exterior Louvers and Grilles
  • TuoteryhmäELT
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2010-12-03
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaOvet - Häikäisysuojat

Alueellinen saatavuus

Pohjois-Amerikka