Julkaise tuotteesi
53000 Series Standard Metal Lockers - Triple Tier - 3 Wide

53000 Series Standard Metal Lockers - Triple Tier - 3 Wide

Constructed of 16 gauge steel, Salsbury 53000 series 15" wide standard lockers offer ample space for personal storage needs. 15" wide triple tier standard lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 15" wide and three (3) wide lockers are 45" wide. These spacious lockers are six (6) feet high (add 6'' for legs) and are available in 15" and 18" depths. 15" wide triple tier standard lockers include three (3) wall hooks. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Tekniset tiedot
  • Constructed of 16 gauge steel

    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications

    25% wider than 12" wide vented lockers

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in 6 foot height (add 6" for legs)

    Units have compartment sizes that are 15" wide, 24" high and 15" or 18" deep

    Available as 1 wide or 3 wide units

    Each locker compartment features 3 wall hooks

    Units include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks and combination or key padlocks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Tekniset tiedot
  • Yksilöity viite53000_Series_Standard_Metal_Lockers_Triple_Tier_3_Wide
  • TuoteperheMetal Lockers
  • Tuoteryhmä15" Wide Standard - Triple Tier
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-03-20
  • Painoksen numero1
  • Leveys (tuumaa)45
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaKalusteet - Hyllyt & varasto
  • Uniclass 2015 -koodiPr_40_30_78_48
  • Uniclass 2015 -kuvausLockers
  • CSI MasterFormat 2014 -koodi10 51 13
  • CSI MasterFormat 2014 -nimikeMetal Lockers
  • OmniClass-numero23-19 13 11
  • OmniClass-nimikeMetal Lockers
  • CSI UniFormat II -koodiE2010
  • CSI UniFormat II -nimikeFixed Furnishings