Julkaise tuotteesi
Ishiburo - Shower Tray
Ishiburo - Shower Tray
Ishiburo - Shower Tray
    Salvatori

    Ishiburo - Shower Tray

    The Ishiburo texture, a series of irregular lines carved into the surface of the stone, decorates the Shower Tray. An easy-toinstall piece with removable slats in recycled teak encased in beautiful stone, the Ishiburo shower tray utilises our revolutionary concept, which we like to call Plug&Play — simply because it really is that easy. No carpenters or stone cutters involved, it comes ready for a plumber to install with minimal fuss, thereby reducing time, cost and the stress of coordinating tradespeople. Part of a wider collection that includes a basin and bathtub, together they create a refined addition in natural stone to either a Salvatori ‘total look’ bathroom or mixed with other contemporary pieces. “I aspired to maximise the inherent material quality of stone. Being immersed in warm water contained within stone brings instinctive comfort to human beings”. These are the words of renowned architect and designer Kengo Kuma who, with Ishiburo, designed a collection which creates a truly harmonious and tranquil bathroom experience. Available in Bianco Carrara, Crema d’Orcia, Pietra d’Avola and Silk Georgette®
    Tekniset tiedot
    • Available in Bianco Carrara, Crema d’Orcia, Pietra d’Avola and Silk Georgette®, it can also be combined with the Ishiburo wall texture to create a stunning showering experience.
    Tekniset tiedot
    • Yksilöity viiteIshiburo-Shower-Tray
    • TuoteperheIshiburo
    • TuoteryhmäShower Tray
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-08-27
    • Painoksen numero1
    • Korkeus (mm)69
    • Leveys (mm)1576
    • Syvyys (mm)1080
    Liittyviä
    • Ensisijainen materiaaliMarmori
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkukomeron alustat
    • IFC-luokitusSaniteettiterminaali
    • UNSPSC-nimiShowers
    • UNSPSC-koodi30181503
    • Uniclass 2015 -koodiPr_40_20_06_84
    • Uniclass 2015 -kuvausShower trays
    • CSI MasterFormat 2014 -koodi22 41 23
    • CSI MasterFormat 2014 -nimikeResidential Showers
    • OmniClass-numero23-31 17 00
    • OmniClass-nimikeShowers