Julkaise tuotteesi
Big Ceiling Air Conditioner
Big Ceiling Air Conditioner

    Big Ceiling Air Conditioner

    4.4 / 5 tähteä4.4(12 arvostelua)

    Go big.

    The Big Ceiling unit has a larger fan and return air suction, resulting in more coverage in less time.

    The Big Ceiling unit offers 4-45° louver positioning for up to 49 ft. of air throw to maximize air circulation.

    AC Features:

    • EASY ACCESS

      Parts are easily accessible through the bottom and side panel.

    • FRESH OUTSIDE AIR

      Fresh air inlet to allow simple introduction of outside air.

    • ADVANCED COMMISSIONING AND SERVICE

      The Big Ceiling unit is equipped with a removable EEPROM chip on the main circuit board to store unit option settings, serial number, unit tag, and other field programmed data. This allows for ease of startup, commissioning, product registration, and future service work when using Samsung service software (S-Net Pro2).

      Tekniset tiedot
      • Yksilöity viitebig-ceiling-air-conditioner
      • TuoteperheCommercial
      • TuoteryhmäVRF Indoor Unit
      • TyyppiObjekti (yksittäinen objekti)
      • Julkaisupäivä2023-10-27
      • Painoksen numero1
      Liittyviä
      • Ensisijainen materiaaliGalvanoitu teräs
      • Suunniteltu:Etelä-Korea
      • Valmistettu:Etelä-Korea
      Luokitus
      • BIMobject-luokkaLVI - Ilmastointi
      • IFC-luokitusLentoterminaali
      • ETIM-koodiEC011580
      • ETIM-nimiAir-conditioning split system – inside unit (evaporator)
      • Uniclass 2015 -koodiPr_70_65_03_42
      • Uniclass 2015 -kuvausIndoor refrigeration units
      • CSI MasterFormat 2014 -koodi23 00 00
      • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
      • OmniClass-numero23-33 39 21
      • OmniClass-nimikeSplit System Air Conditioning Units