Julkaise tuotteesi
SAND 40/300 - Corrugated metal sheets for roofing
SAND 40/300 - Corrugated metal sheets for roofing

    SAND 40/300 - Corrugated metal sheets for roofing

    SAND 40/300 is a unique profile on the market, designed to be a perfect combination of coverage width, aesthetics and performance.

    With a Greek pitch of 300 mm, this corrugated sheet develops a useful width of 1200 mm, making it one of the most affordable covers in the range, ensuring good performance in terms of load bearing capacity.

    Tekniset tiedot
    • SAND 40/300 is equipped with a SANDsupport foot to facilitate the assembly and avoid crushing of the overlapping corrugated sheet during installation.

      A low incidence of overlap, combined with an aesthetically pleasing appearance, make SAND 40/300 an ideal profile for use in both industrial and civil applications.

      The following applications are available on the internal side: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise and anti-condensation function.

    Tekniset tiedot
    • Yksilöity viiteSAND_40_300
    • Tuoteperhelamiere grecate
    • Tuoteryhmäsand 40
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-02-02
    • Painoksen numero1
    • Korkeus (mm)40
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto
    • UNSPSC-nimiLaminate flooring
    • UNSPSC-koodi30161710
    • OmniClass-numero23-13 17 11 15 11 15
    • OmniClass-nimikeLaminated Rigid Profiles