Julkaise tuotteesi
LG-TSURIMOTO-strong
LG-TSURIMOTO-strong
LG-TSURIMOTO-strong
LG-TSURIMOTO-strong
LG-TSURIMOTO-strong
LG-TSURIMOTO-strong
LG-TSURIMOTO-strong
LG-TSURIMOTO-strong

    LG-TSURIMOTO-strong

    This product is only available in Japan.


    When installing "LG-TSURIMOTO-strong" under a grape trellis made of C-shaped steel, etc., it can be fixed to C-shaped steel and used as a hanger for hanging the hanging bolts.

    When bracing is used as an earthquake countermeasure, high strength is realized, so the bracing material can be directly mounted just below the hanging point of the hanging bolt.

    [Features]

    ■ Can be mounted from the ceiling scaffold when installing anti-seismic blur material under the ceiling under the grape trellis

    ■ Can be used for grape trellis of either C-shaped steel or square pipe

    ■ Easy to install with guide for retrofitting hanging bolts (can be mounted from a ceiling scaffold)

    ■ Can also be used to secure horizontal reinforcement and hanging bolts

    ■Compliant with specified ceilings (Ministry of Land, Infrastructure and Transport Notification No. 771)

    ■Non-welding method

    Tekniset tiedot
    • LG-TSURIMOTO-strong

      [Applications]

      Hanging point of hanging bolt

      [Material]

      Hot-dip galvanized steel sheet 3.2mm

      [Sales unit] Case

      13.8kg/200 pcs. (with confirmation cap)

      [Allowable proof stress]

      (Vertical 5,043N) (Horizontal 5,000N) (oblique 45 degrees 5,426N)

      [Applicable Brace Reinforcement]

      C-100x50x20x2.3

      [Patent No. 7041574]

    Tekniset tiedot
    • Yksilöity viiteLGTS
    • TuoteperheLight Gauge Steel (LGS)
    • Tuoteryhmäceiiling and wall
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2022-10-31
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliKuumasinkitty
    • Suunniteltu:Japani
    • Valmistettu:Japani
    Luokitus
    • BIMobject-luokkaRakentaminen - Laipio