Julkaise tuotteesi
MC-brace strong
MC-brace strong
MC-brace strong
MC-brace strong
MC-brace strong
MC-brace strong
MC-brace strong
MC-brace strong
MC-brace strong
MC-brace strong

    MC-brace strong

    This product is only available in Japan.


    "MC-brace strong" is a brace top fitting suitable for brace reinforcement.

    One-touch mounting is enabled with pinpoints to a place out of reach.

    This brace top fitting is also used in MC High Earthquake Resistant Method Strong series, which is a specially designed ceiling-compatible version.

    [Features]

    ■High earthquake resistance is achieved by using this product together with "MC-cross Strong"

    ■Brace material pinpoint, one-touch mountable

    ■Range of motion 25 ゜ to 65 ゜

    ■Compliant with specified ceilings (Ministry of Land, Infrastructure and Transport Notification No. 771)

    ■Non-welding method

    Tekniset tiedot
    • MC-brace strong/MC-brace strong L

      [Applications]

      Brace upper bracket

      [Material]

      Hot-dip galvanized steel sheet clamp, etc. 3.2mm and other 2.3mm

      [Sales unit] Case

      18kg/80 pcs.(L/16.5kg/60 pcs.)

      With sling 8m and Desorption bracket

      [Allowable proof stress] 4,890N

      (Max. compressive load 14,289N), (Max. tensile load 11,755N)

      [Applicable Brace Reinforcement]

      C-40x20x10, C-40x30x10, C-45x30x10, C-50x30x10

      ※C-60x30x10, ※C-65x30x10

      ※MC-brace strong L application

      [Patent No. 6469502]

    Tekniset tiedot
    • Yksilöity viiteMCBS
    • TuoteperheLight Gauge Steel (LGS)
    • Tuoteryhmäceiiling and wall
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2022-10-31
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliKuumasinkitty
    • Suunniteltu:Japani
    • Valmistettu:Japani
    Luokitus
    • BIMobject-luokkaRakentaminen - Laipio