Julkaise tuotteesi
Vertical Bike Rack, Modular, Floor-Mounted

Vertical Bike Rack, Modular, Floor-Mounted

Space-Saving & Adjustable Vertical Bike Storage

Modular, floor-mounted vertical parking

Highly configurable and space-efficient, the Vertical Bike Rack instantly maximizes your indoor parking capacity. With adjustable vertical bike hangers, you can choose from multiple bike spacing options for secure parking for narrower road wheels, all the way up to full-size fat tires.

Vertical Bike Rack Features

  • Adjustable mounting system for Bike Tracs allows spacing options ranging from 15” – 24”
  • Full-length bike tracs provide support for both wheels for greater stability and accommodate up to 5” wide tires
  • Available in single- and double-sided configurations with locking and non-locking options

SKU: 8033V

Tekniset tiedot
  • Yksilöity viitevertical-rack
  • TuoteperheBike Rack
  • TuoteryhmäCommercial Bike Rack
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-05-27
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaMaisemointi - Bike Racks & Shelters
  • Uniclass 2015 -koodiPr_40_30_21
  • Uniclass 2015 -kuvausCycle stands and lockers
  • CSI MasterFormat 2014 -koodi12 93 13
  • CSI MasterFormat 2014 -nimikeBicycle Racks
  • OmniClass-numero23-11 29 11
  • OmniClass-nimikeBicycle Racks and Shelters