Julkaise tuotteesi
Vetonit - Vetoproof EC722- Potable Water Tanks Epoxy Polysulphide Waterproofing Coating
Saveto

Vetonit - Vetoproof EC722- Potable Water Tanks Epoxy Polysulphide Waterproofing Coating

Vetoproof EC722 is a two-component polysulphide-modified epoxy protective coating for concrete surfaces. It is specifically developed as a lining and waterproofing coating for potable water-retaining structures. Its flexibility and ease of application also make it suitable for use as a crack-sealing coating.

Features and benefits:

  • Non-toxic, solvent-free.
  • Safe for use with potable water.
  • Slightly flexible with the crack bridging ability.
  • Excellent abrasion resistance.
  • High bond strength to a variety of substrates.
  • Good UV and weather resistance.
  • Hard-wearing and chemically resistant.
  • Easily applied by brush or roller.
Tekniset tiedot
  • Suitable for:

    • Internal protective lining for potable water, concrete tanks.
    • Protective lining for ponds and swimming pools.
    • Heavy-duty protective coating for concrete in oil refineries, paper mills, garages, hospitals, hangers, manholes, sewage water tanks, and most liquid containment areas.
Tekniset tiedot
  • Yksilöity viiteVetoproof-EC722
  • Tuoteperhe Coverings, coatings and finishes
  • TuoteryhmäLiquid Tank Resins
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2024-02-13
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliEpoksi
  • Suunniteltu:Saudi-Arabia
  • Valmistettu:Saudi-Arabia
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Suojapinnoitteet
  • Uniclass 2015 -koodiPr_35_31_68_47
  • Uniclass 2015 -kuvausLiquid tanking resins
  • OmniClass-numero23-13 13 11 17
  • OmniClass-nimikeResinous Binders

Alueellinen saatavuus

Aasia Afrikka
Arabiemiirikunnat
Egypti
Bahrain
Irak
Jemen
Jordania
Kuwait
Libanon
Oman
Palestiinalaisalueet
Qatar
Saudi-Arabia
Syyria