Julkaise tuotteesi
Vetonit - Vetotop EL492 - Epoxy Self-leveling System for Industrial Applications
Vetonit - Vetotop EL492 - Epoxy Self-leveling System for Industrial Applications
Vetonit - Vetotop EL492 - Epoxy Self-leveling System for Industrial Applications
    Saveto

    Vetonit - Vetotop EL492 - Epoxy Self-leveling System for Industrial Applications

    Vetotop EL492 is a two-component high-performance self smoothening epoxy flooring system that flows in a honey-like manner to self smoothen to a perfect level. Once cured, the product has excellent abrasion and chemical resistance. Vetotop EL492 provides an attractive, hard-wearing, and easily cleanable floor finish. Its use on floors will enhance the lighting in the environment due to the product’s reflective properties. 

    The system comprises:

    • Layer 1 - Substrate - Concrete slab
    • Layer 2 - Primer - Vetoprime EP490 - Solvent-based epoxy primer.
    • Layer 3 - Epoxy self-smoothening - Vetotop EL492 - Epoxy self-smoothening flooring 0.8-2 mm thickness
    • Layer 4 - Line marking - Vetotop UC373 - Line marking polyurethane coating for traffic.

    Suitable for:

    • Industrial kitchens and food processing plants.
    • Vehicle factories and car parks.
    • Clean rooms and laboratories.
    • Plant rooms and pathways.
    • Any flooring where impact resistance is required.

    Features and benefits:

    • Two components; no dusting at the site.
    • Fast, easy application; only two components to mix.
    • High abrasion and chemical resistance.
    • Low maintenance costs.
    • Hygienic, waterproof and easy to clean.
    • Available in 8 standard RAL colors with the possibility of custom colors.
    • High bond, stronger than concrete cohesive strength.
    Tekniset tiedot
    • Standard Compliance:

      • BS EN 476:2009 as Class 1 in flame spread.
      • EN 13813
      • ASTM C722
      • EN 1504 Part 2
    Tekniset tiedot
    • Yksilöity viiteVetotop-EL492
    • TuoteperheCoverings, coatings and finishes
    • TuoteryhmäResin Flooring Systems
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2024-02-13
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliEpoksi
    • Suunniteltu:Saudi-Arabia
    • Valmistettu:Saudi-Arabia
    Luokitus
    • BIMobject-luokkaLattiat - Coatings & Coverings
    • IFC-luokitusFloor
    • Uniclass 2015 -koodiSs_30_42_54_75
    • Uniclass 2015 -kuvausResin flooring systems
    • CSI MasterFormat 2014 -koodi09 67 23
    • CSI MasterFormat 2014 -nimikeResinous Flooring
    • OmniClass-numero23-15 17 29 13 19
    • OmniClass-nimikeResinous Flooring

    Alueellinen saatavuus

    Aasia Afrikka
    Arabiemiirikunnat
    Egypti
    Bahrain
    Irak
    Jemen
    Jordania
    Kuwait
    Libanon
    Oman
    Palestiinalaisalueet
    Qatar
    Saudi-Arabia
    Syyria