Julkaise tuotteesi
Insuwrap - PVC 1500 WM - Covered Roofing PVC Waterproofing Membrane
Insuwrap - PVC 1500 WM - Covered Roofing PVC Waterproofing Membrane
    Saveto

    Insuwrap - PVC 1500 WM - Covered Roofing PVC Waterproofing Membrane

    Insuwrap PVC 1500 WM is a calendared extruded high polymer waterproofing membrane, (thickness 1.50 mm), manufactured following highest International standards offering high physical properties and long term durability. Insuwrap 1500 WM is manufactured using the best raw materials produced by SABIC.

    Features and benefits:

    • Safe application tools (no torch needed).
    • Easy to apply using hot air welding for joints. The joints are homogeneously welded (PVC to PVC). No sealant or chemicals are required for joints (overlaps).
    • No adhesives or primers are required for installation.
    • Self-extinguishing material - safe in case of fire.
    • Resistant to high-temperature fluctuations.
    • Remains flexible throughout its life.
    • Minimum slope is sufficient.
    Tekniset tiedot
      • For roofing (covered roofs) or re-roofing.
      • For installation on a sloping sand cement screed or lightweight concrete screed over concrete deck.
    Tekniset tiedot
    • Yksilöity viiteInsuwrap-PVC-1500WM
    • TuoteperheSheet Materials
    • TuoteryhmäMembranes, liners, flexible sheets and fabrics
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2024-02-13
    • Painoksen numero1
    • Korkeus (mm)1.5
    • Leveys (mm)2100
    • Syvyys (mm)2000
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Suunniteltu:Saudi-Arabia
    • Valmistettu:Saudi-Arabia
    • Nettopaino (kg)83
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
    • Uniclass 2015 -koodiPr_25_57_51_66
    • Uniclass 2015 -kuvausPolymeric membranes
    • OmniClass-numero23-13 25 17 13
    • OmniClass-nimikeSheet Waterproofing

    Alueellinen saatavuus

    Aasia Afrikka