Julkaise tuotteesi
Vetonit - Vetoset CA542 - Antimicrobial Cementitious Tile Adhesive for Health Related Constructions
Saveto

Vetonit - Vetoset CA542 - Antimicrobial Cementitious Tile Adhesive for Health Related Constructions

Vetoset CA542 is a normal, cementitious, thin-bed tile adhesive that works with most types of tiles. The product is composed of a blend of cement, carefully selected aggregates, special additives, and polymers that provide with its unique properties (slip resistance and extended open time). Vetoset CA542 is suitable for internal and external application, it also contains special biocides that prevent the growth of bacteria and algae.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Tile Adhesive - Vetoset CA542 - Antimicrobial and cementitious tile adhesive (for healthrelated construction projects)
  • Layer 3: Tiles

Uses:

  • For areas demanding ultra-hygienic materials (such as hospitals, clinics, and industrial kitchens).
  • Laying most tile types (including marble, granite, natural stone, glass mosaic, and porcelain).
  • Tile over tile applications and with heated screeds.

    Features and benefits:

    • Easy to apply (a single component).
    • Used internally and externally.
    • High bond strength to a variety of tiles.
    • Antimicrobial (hinders the growth of microbes, algae, or fungi).
    • Superior workability.
    • Water and weather resistance.
    • Suitable for horizontal and vertical surfaces.
      Tekniset tiedot
      • Standard Specification Compliance

        • BS EN 12004-1 as C1T
        • SASO ISO 13007-1 as C1T
      Tekniset tiedot
      • Yksilöity viiteVetoset-CA542
      • TuoteperheTiling Systems
      • TuoteryhmäAntimicrobial Cementitious Tile Adhesive for Health Related Constructions
      • TyyppiRakennusmateriaalit
      • Julkaisupäivä2026-07-01
      • Painoksen numero1
      Liittyviä
      • Ensisijainen materiaaliCementitious
      • Suunniteltu:Saudi-Arabia
      • Valmistettu:Saudi-Arabia
      Luokitus
      • BIMobject-luokkaRakennusmateriaalit - Other
      • Uniclass 2015 -koodiPr_20_31_02_89
      • Uniclass 2015 -kuvausTile adhesives
      • CSI MasterFormat 2014 -koodi09 30 00
      • CSI MasterFormat 2014 -nimikeTiling
      • OmniClass-numero23-13 23 15
      • OmniClass-nimikeAdhesives

      Alueellinen saatavuus

      Aasia Afrikka