Julkaise tuotteesi
Aneas 80x80
Aneas 80x80
Aneas 80x80
Aneas 80x80
Aneas 80x80
Aneas 80x80
Aneas 80x80
Aneas 80x80
Aneas 80x80
Aneas 80x80
    Saxun

    Aneas 80x80

    Palilleria Awning Aneas 80x80

    Tekniset tiedot
    • This is a classic system that is ideal for installation on small terraces and other existing structures, because it is attached by means of supports that can be installed on vertical or horizontal surfaces.

      Aneas is the ideal solution for all types of restaurants and businesses who are looking to create their own high performance personality, due to the various installation options that are available, along with the fact that the product is entirely manufactured from the highest quality aluminium.

      Compact size of 80x80 specially indicated for distinguished spaces. Able to cover large areas. 

    Tekniset tiedot
    • Yksilöity viiteaneas-80x80
    • TuoteperheShading Systems
    • TuoteryhmäAwning
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-05-06
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliKangas
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaRakentaminen - Shading Systems
    • IFC-luokitusObjekti
    • CSI MasterFormat 2014 -koodi10 73 13
    • CSI MasterFormat 2014 -nimikeAwnings
    • OmniClass-numero23-17 21 11
    • OmniClass-nimikeExterior Protection of Openings