Julkaise tuotteesi
28x120 SCA LYNX A2 YP
28x120 SCA LYNX A2 YP
28x120 SCA LYNX A2 YP
    SCA

    28x120 SCA LYNX A2 YP

    Cladding with timeless aesthetics and lasting performance. Design flexibility, dimensional stability and a climate-smart origin. Available in various profiles, colors and finishes, pre-treated with primer or intermediate coating. Final painting should be completed within two years of installation.
    Tekniset tiedot
      • Modern and contemporary appearance
      • Mix and match the profiles
      • Corners can be either square or rounded
      • Varying shadow effects in natural light depending on morning or afternoon sun
      • Spruce wood of G4-2 quality and better
      • Heart pine available on order
      • Unique design developed in collaboration with Swedish architect Camilla Schlyter and the RISE Research Institute

      Profile: Wavy and grooved

      Finish: Untreated or painted in any color from Jotun's range

      Length: 3600mm, 4200mm, 4800mm

    Tekniset tiedot
    • Yksilöity viite102812000_sca_lynx_a2_yp
    • TuoteperheCladding
    • TuoteryhmäSCA Lynx
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2024-05-17
    • Painoksen numero1
    • Korkeus (mm)28
    • Leveys (mm)120
    Liittyviä
    • Ensisijainen materiaaliKuusi
    • Toissijainen materiaaliMänty
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Puu
    • ETIM-koodiEC003167
    • ETIM-nimiWall and facade cladding wood