Julkaise tuotteesi
Triple base 16/32A with consumer unit

Triple base 16/32A with consumer unit

Enclosures for wall installation of single sockets or distribution assemblies in configurations from 1 to 4 sockets, with junction box or consumer unit. The flat profiled door of the consumer unit has the particularity of the concealed opening system, which can be equipped on request with a yale key. The lower fixing points with open slot and the metal bracket integrated in the rear part of the modular bases simplify the wall installation operations. The drilling point marks give maximum flexibility at the installation level, while specific flange adaptors allow the installation on the PROXIMA ecnlosures of flush mounting industrial sockets and watertight domestic socket outlets.
Tekniset tiedot
  • Yksilöity viitetriple-base-16-32a-with-consumer-unit
  • TuoteperhePanelboards & Switchboards
  • TuoteryhmäModular Enclosures
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-11-03
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPC/ABS
Luokitus
  • BIMobject-luokkaSähköosat - Pistokkeet ja pistorasiat