Julkaise tuotteesi
OS3 Tamper Proof Manual Control Point
OS3 Tamper Proof Manual Control Point
OS3 Tamper Proof Manual Control Point
OS3 Tamper Proof Manual Control Point

    OS3 Tamper Proof Manual Control Point

    Features

    The OS3 Tamper Proof MCP is designed to eliminate nuisance activation of the smoke ventilation system whilst delivering the full functionality required of an MCP.

    Designed to meet prEN12101 part 9.

    Environmental Control & Sensor Integration

    OS3 MCPs include a built-in thermistor for real-time temperature monitoring, enabling precise environmental control. Universal I/O connections support integration with rain sensors, air temperature sensors, and fire alarms.

    A local microcontroller handles signals and actuators directly at the MCP, reducing reliance on central panels and simplifying system design.

    Installation & Compliance Advantages

    Addressable backplates and built-in control logic reduce hardware needs and speed up commissioning.

    The system retains settings during upgrades or replacements, while EMC compliance ensures reliable performance in tough environments.

    Tekniset tiedot
    • Device Details

      Provided in orange (RAL 2011) as required as part of prEN12101-9
      The device has the capabilities of providing auditable signals and faults along with having a
      silence button out of view
      The device continuously monitors actuators and connections to smoke detectors (As required by
      prEN12101-9)
      Maintenance indication (Statutory requirement of the Regulatory Reform Order (Fire Safety))
      Activation via access key fob
      Reset via access key fob
      Reset push button
      Activated LED
      Power/Healthy LED
      Fault LED

    Tekniset tiedot
    • Yksilöity viiteSECBIM0034
    • TuoteperheControl Systems
    • TuoteryhmäSwitches
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-03-02
    • Painoksen numero1
    • Korkeus (mm)87
    • Leveys (mm)87
    • Syvyys (mm)42.3
    Liittyviä
    • Ensisijainen materiaaliABS
    • Toissijainen materiaaliAkryyli
    • Suunniteltu:Yhdistynyt kuningaskunta
    • Valmistettu:Yhdistynyt kuningaskunta
    • Nettopaino (kg)0.1
    Luokitus
    • BIMobject-luokkaSähköosat - Controls
    • IFC-luokitusVaihtolaite
    • Uniclass 2015 -koodiPr_75_51_17_66
    • Uniclass 2015 -kuvausPush button switches
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
    Pohjois-Korea