Julkaise tuotteesi
Single SECO Ni 24 40 Chain Actuator
Single SECO Ni 24 40 Chain Actuator
Single SECO Ni 24 40 Chain Actuator
Single SECO Ni 24 40 Chain Actuator
Single SECO Ni 24 40 Chain Actuator
Single SECO Ni 24 40 Chain Actuator
Single SECO Ni 24 40 Chain Actuator
Single SECO Ni 24 40 Chain Actuator
Single SECO Ni 24 40 Chain Actuator

    Single SECO Ni 24 40 Chain Actuator

    The SECO Ni 24 40 is a high-performance 24 V dc chain actuator engineered by SE Controls to deliver precise, reliable operation for both smoke ventilation (SHEV) and environmental ventilation applications. Designed and manufactured in Britain, and available in single and twin variants, the actuator combines robust construction with advanced functionality, ensuring long-term durability and seamless integration into modern façade and window systems.

    Both the single and twin variant BIM objects include key technical data, connection details, and model attributes required for integration into digital design environments, supporting coordinated design, installation, and lifecycle maintenance of smoke ventilation systems.


    Tekniset tiedot
    • Certified Performance:

      Tested in accordance with EN12101-2: 2003. 

      Note: Ensure the specific combination of actuator and window profile is certified for the intended application.

      Operational Monitoring:

      Integrated frequency-of-operation data logging, recording every actuator movement for maintenance and compliance tracking.

      Compact, Versatile Design:

      Available with multiple configurable stroke length options, allowing adaptation to a wide range of window systems and ventilation strategies.

      Control and Feedback Options:

      Volt-Free Contact (VFC) version available, providing positional feedback for advanced control system integration.

      Finish and Aesthetics:

      Supplied as standard in RAL 9006 (White Aluminum). Alternative finishes are available to meet project-specific aesthetic or environmental requirements.

      Cable Configuration:

      Standard 2 m flexible cable, with the option to modify length to suit installation constraints.

      Flexibility:

      Supported by an extensive range of mounting brackets, enabling compatibility with diverse window types and frame configurations.

      Low Noise Operation:

      Engineered for quiet operation with configurable opening and closing speeds to meet performance and user comfort needs.

      Application Limitation:

      The 900 mm stroke version is not suitable for top-hung window configurations.

    Tekniset tiedot
    • Yksilöity viiteSECBIM0002
    • TuoteperheActuators
    • TuoteryhmäChain Actuators
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2016-05-26
    • Painoksen numero1
    • Korkeus (mm)42
    • Leveys (mm)635
    • Syvyys (mm)54
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Yhdistynyt kuningaskunta
    • Valmistettu:Yhdistynyt kuningaskunta
    Luokitus
    • BIMobject-luokkaIkkunat - Ikkunanavauslaitteet
    • IFC-luokitusToimilaite
    • Uniclass 2015 -koodiPr_75_50_18_13
    • Uniclass 2015 -kuvausChain actuators