Julkaise tuotteesi
SEIREPOX TOP PLUS Multi-purpose transparent resin, 100% solids
Seire

SEIREPOX TOP PLUS Multi-purpose transparent resin, 100% solids

SEIREPOX TOP PLUS is a transparent, solvent-free epoxy resin, with multiple uses: primer, mortar binder, undercoat, middle coat, regularizing layer and sealing layer in multilayer coatings with quartz sand or colored aggregates. After hardening, SEIREPOX TOP PLUS is resistant to the passage of water, chemicals, frost and weathering. For applications where resistance to UV light is important, add SEIREPOX TOP COAT FUV.
Tekniset tiedot
  • MIXING RATIO:
    As indicated on packaging.

    DENSITY:
    Approx. 1,1 Kg/l

    WORKABILITY TIME (20°C):
    Approx. 35 min

    YIELD:
    For surface application, depend on substrate porosity. Approx. 300 g/m2/coat. For filling cracks and joints, yield depends on their width and depth. Approx. 300 g/ml

    DRY TO TOUCH (20°C):
    24 horas

    COMPLETE CURE (20°C):
    7 days

    RESISTANCES:
    Mechanical strength after 24 hours. Chemical resistance after approx. 7 days.

    PACKAGING:
    Kits de 20 Kg net

    STORAGE:
    Approx. 12 months in a dry place and in original unopened packaging.

Tekniset tiedot
  • Yksilöity viiteseirepox-top-plus
  • TuoteperheFlooring and Coating
  • TuoteryhmäPaints and Coatings - Epoxies
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-24
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaLattiat - Lattiajärjestelmät
  • IFC-luokitusFloor
  • UNSPSC-nimiFlooring
  • UNSPSC-koodi301617
  • Uniclass 2015 -koodiPr_35_31_68
  • Uniclass 2015 -kuvausProtective coatings
  • CSI MasterFormat 2014 -koodi09 97 26
  • CSI MasterFormat 2014 -nimikeCementitious Coatings
  • OmniClass-numero23-15 17 29
  • OmniClass-nimikeFloor Finishing Coatings