Julkaise tuotteesi
SL Tablestand 153-S DW
Sennheiser

SL Tablestand 153-S DW

The SL Tablestand 153- S  DW is dedicated to speech. For a solid connection with the MEG 14-40-L-II B gooseneck microphone, an XLR-5 socket is featured. Being utterly wireless, the SL Tablestand 153-S  DW is the perfect solution for ad hoc press conferences or podium discussions in any location. The SL Tablestand 153-S  DW can either be charged wirelessly or via USB. The wireless charging base CHG  2W for two mobile devices is available separately. The SL Tablestand 153-S  DW provides clear battery life indication via dedicated battery status LEDs. The SL Tablestand 153-S  DW can be monitored and controlled with the Sennheiser Control Cockpit.

FEATURES
• Easy wireless charging
• Clear battery life indication via dedicated battery status LEDs
• Compatible with the Sennheiser MEG 14 - 40- L- II gooseneck microphone for all speech and lecture applications
• Mute button for convenient use
• Can be remote controlled with Sennheiser Control Cockpit

 


Tekniset tiedot
  • ARCHITECT‘S SPECIFICATION

    The wireless tablestand shall be designed for use with the Sennheiser MEG 14-40-L-II gooseneck microphone and be optimized for podium discussions, speeches and lectures. The tablestand shall be powered by one Sennheiser Lithium-Ion rechargeable accupack with a typical operating time of 10 hours and shall support wireless charging as well as charging via USB. In addition, the tablestand shall be capable of being remotely controlled and monitored via the Sennheiser Control Cockpit software. The tablestand shall feature a 5-pin XLR socket for connection of XLR-5 gooseneck microphones with a logic control and a signal light ring. RF output power shall be adaptive and up to 250  mW (country-specific). The AF frequency response shall range from 75 – 20,000  Hz. The maximum input level shall be 1.7  Vrms and input impedance shall be 30  kΩ. The tablestand shall have automatic sensitivity adjustment. Dimensions shall be 166.7 x 120.2 x 47.9  mm (6.56" x 4.73" x 1.88"). Weight (without accupack) shall be approximately 660  grams. Operating temperature shall range from 10  °C to 45  °C (50  °F to 113  °F). The tablestand shall be the Sennheiser SL Tablestand 153- S DW.

Tekniset tiedot
  • Yksilöity viiteSltablestand153-SDW
  • TuoteperheBusiness Audio & Communication
  • TuoteryhmäPresentation
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-09-16
  • Painoksen numero1
  • Korkeus (mm)47.86
  • Leveys (mm)120.21
  • Syvyys (mm)166.71
Liittyviä
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
  • Nettopaino (kg)0.65
Luokitus
  • BIMobject-luokkaElektroniikka - Tiedonsiirto
  • IFC-luokitusSähköelementti
  • ETIM-koodiEC000652
  • ETIM-nimiLoudspeaker box
  • Uniclass 2015 -koodiPr_70_75_36_50
  • Uniclass 2015 -kuvausLoudspeakers
  • OmniClass-numero23-37 15 29 11 13
  • OmniClass-nimikeLoudspeakers