Julkaise tuotteesi
Saniplus Up
Saniplus Up
Saniplus Up
Saniplus Up
Saniplus Up

    Saniplus Up

    The Saniplus Up enables you to install a complete new bathroom. The Saniplus Up is a macerator pump that can be installed to take black waste water away from WC's, basins, showers and a range of other appliances. It is a pump featuring a cutting blade that grinds up waste into pulp for discharge through small bore pipework to a drain pipe.  The Saniplus Up has 2 side inlets, and a greater tank capacity so you can include a WC, basin, bidet and power shower in your new room with just one Saniflo unit. The Saniplus Up has four inlets in total, fits unobtrusively behind a WC and it discharges through 22, 28 or 32 mm pipework. With a quiet motor and the improved casing design the Saniplus Up looks better and more discreet than ever. It is quieter and more efficient than other products on the market. The new design offers easy access to the tank for servicing and maintenance. 
    Tekniset tiedot
    • Yksilöity viiteSaniplusup
    • TuoteperheSFA
    • TuoteryhmäSanibroyeur
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-11-17
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPE/PP
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    • Nettopaino (kg)5.6
    Luokitus
    • BIMobject-luokkaPutkityöt - Pumput
    • ETIM-koodiEC011009
    • ETIM-nimiFaeces pump with standard motor