Julkaise tuotteesi
ConFlex™ SherLastic® Elastomeric Coating

ConFlex™ SherLastic® Elastomeric Coating

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

ConFlex™ SherLastic® Elastomeric Coating is the economical choice for excellent protection from wind-driven rain and harsh weather conditions. Designed for use on vertical masonry and concrete surfaces, ConFlex SherLastic covers and hides hairline cracks while helping prevent water from penetrating into building interiors. ConFlex SherLastic is designed to not trap moisture vapor inside, reducing callbacks due to blistering. With smooth application, ConFlex SherLastic makes it fast and easy to achieve a uniform, pinhole-free finish, and with excellent efflorescence resistance, ConFlex SherLastic maintains its freshly coated appearance and reduces white salt surface staining. It delivers an attractive, uniform finish and waterproof protection at a great value.

Ota yhteyttä brändiin Sherwin-Williams Paints

Tekniset tiedot
  • Yksilöity viitesw-067
  • TuoteperhePaints and Varnishes
  • TuoteryhmäConFlex™ SherLastic®
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-27
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMaali
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
  • IFC-luokitusPinta
  • UNSPSC-nimiFinishing materials and products
  • UNSPSC-koodi301519
  • Uniclass 2015 -koodiPr_35
  • Uniclass 2015 -kuvausCovering and finishing products
  • CSI MasterFormat 2014 -koodi09 00 00
  • CSI MasterFormat 2014 -nimikeFinishes
  • OmniClass-numero23-15 21 11
  • OmniClass-nimikePaints and Varnishes
  • CSI UniFormat II -koodiC30
  • CSI UniFormat II -nimikeINTERIOR FINISHES