Julkaise tuotteesi
Domus LED pendant - large (DMS50) - Generation 3
Domus LED pendant - large (DMS50) - Generation 3
    Signify

    Domus LED pendant - large (DMS50) - Generation 3

    The Lumec Domus family of LED pendant and post top luminaires – Domus, Domus 55, and Domus Small - are all designed to complement each other and bring balance to any environment. Their charm is undeniable. Simplicity, refinement, and elegance, all fuse together to create harmonious beauty through designed equilibrium. Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.
    Tekniset tiedot
    • Product Benefits:
      • Versatile luminaires with classic shape to fit in any area or project
      • Offers a subtly refined design that balances shape, dimension and proportion
      • Constructed from top-quality materials to maintain excellent performance in the most demanding environments
      Product Features:
      • Multiple lumen packages
      • Type 2, 3, 4, and 5 optics available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
      • Multiple driver options and programmed dimming options available
    Tekniset tiedot
    • Yksilöity viiteDomus_LED_pendant_-_large_DMS50_-_Generation_3
    • TuoteperheLumec
    • TuoteryhmäOutdoor luminaires - Urban
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-09-12
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaValaistus - Ulko
    • IFC-luokitusValaisin

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Yhdysvallat