Julkaise tuotteesi
OptiForm Area Medium OPF-M (Gen2)
Signify

OptiForm Area Medium OPF-M (Gen2)

Gardco OptiForm Site and Area luminaires are available in four sizes to provide an efficient site lighting luminaire from the pathway to a large parking lot. Featuring the latest in LED technology, OptiForm achieves up to 192 lumens per watt. Eleven optical distributions are available, suitable for a range of outdoor lighting applications. OptiForm features a lightweight design that is easy to install. Service Tag provides ease of maintenance throughout the life of the luminaire.
Tekniset tiedot
  • Product Benefits:
    • Provides up to 192 lumens per watt for significant energy savings.
    • Lightweight luminaire for ease of installation.
    • Service Tag feature provides assistance throughout the life of the product
    Product Features:
    • Site & Area and Precision Plus optics for enhanced light distribution
    • Unique mounting system with two-piece housing allows for hassle-free installation
    • Four fixed mounting options include standard arm, mast arm, post top wall mount, along with six different adjustable mountings
Tekniset tiedot
  • Yksilöity viiteOptiForm-Area-Medium-OPF-M-Gen2
  • TuoteperheGardco
  • TuoteryhmäGeneral purpose arm mount
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-07-18
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Ulko