Julkaise tuotteesi
Refractive Globe Post Top with LumiLock LED GX5 (CL32/CL52)
Refractive Globe Post Top with LumiLock LED GX5 (CL32/CL52)
    Signify

    Refractive Globe Post Top with LumiLock LED GX5 (CL32/CL52)

    Whether you are looking to beautify or add a sense of security and well-being to your outdoor space, the highly configurable Hadco LED refractive post tops paired with the latest LumiLock light engine GX5 will help you achieve your goals. A multitude of exterior luminaire styles allow you to create promenades and areas exuding timeless, historical charm both day and night. The configurable LED light engine GX5 is an ideal alternative to HID sources, providing you with significant energy savings, and more choices for light levels, optics and controls. Includes Service Tag, Hadco's innovative way to provide assistance throughout the life of the product.
    Tekniset tiedot
    • Product Benefits:
      • Highly configurable luminaires, a multitude of luminaire styles
      • Field capabilities to change distribution to adapt when needed
      • Provides the right amount of horizontal and vertical light where you need it with excellent uniformity
      • Simple dimming to state-of-the-art connected lighting solutions to maximize energy savings
      Product Features:
      • Variety of cages, finials, roofs, pods and colors to customize the project along with various poles and brackets
      • Available in Type 3 or Type 5 distributions
      • Available with Short or Wide optics
      • Available in 80CRI 2700K, 70CRI 3000K or 70CRI 4000K
      • Variety of drive currents and light levels
      • Variety of dimming and control choices
      • IP66 rated LED light engine
    Tekniset tiedot
    • Yksilöity viiteRefractive_post_top_with_LumiLock_LED_CL32_CL52
    • TuoteperheHadco
    • TuoteryhmäOutdoor luminaires - Urban
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-09-12
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaValaistus - Ulko
    • IFC-luokitusValaisin

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Yhdysvallat