Julkaise tuotteesi
Water-based epoxy-acrylic resin floor system for asphalt substrates with low VOC emissions with Sikafloor® MultiCoat AB-11
Sika

Water-based epoxy-acrylic resin floor system for asphalt substrates with low VOC emissions with Sikafloor® MultiCoat AB-11

Sikafloor® MultiCoat AB-11 is a coloured, water-based, epoxy-acrylic resin floor system for asphalt substrates. It provides a seamless, slip-resistant semi-gloss finish for sports flooring, demarcation areas and areas exposed to light wheeled traffic. The System is based on Sika® Co-elastic Technology (CET).

USES

Sikafloor® MultiCoat AB-11 may only be used by experienced professionals.

Sikafloor® MultiCoat AB-11 is used on:

  • Sport facilities and gymnasiums
  • Pedestrian and cycling bridges
  • Walkways

Please note:

  • The Product may only be used by experienced professionals.


FEATURES

  • Easy to apply
  • Decorative design
  • Good resistance to light wheeled traffic
  • Available in many colours
  • Good resistance to the occasional spillage of hydrocarbons
  • Can be filled with quartz sand to improve economy
  • Good slip resistance

Tekniset tiedot
  • Yksilöity viitemulticoat-ab-11
  • TuoteperheFlooring
  • TuoteryhmäEpoxy
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-09-19
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliEpoksi
Luokitus
  • BIMobject-luokkaLattiat - Coatings & Coverings
  • IFC-luokitusRakennuselementti
  • UNSPSC-nimiFlooring
  • UNSPSC-koodi301617
  • Uniclass 2015 -koodiPr_35_31_68_70
  • Uniclass 2015 -kuvausResin floor coatings
  • CSI MasterFormat 2014 -koodi09 67 23
  • CSI MasterFormat 2014 -nimikeResinous Flooring
  • OmniClass-numero23-15 17 29
  • OmniClass-nimikeFloor Finishing Coatings
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Oseania