Julkaise tuotteesi
Water-based, low-VOC, smooth gloss epoxy floor coating system with Sikafloor® MultiDur WS-18
Sika

Water-based, low-VOC, smooth gloss epoxy floor coating system with Sikafloor® MultiDur WS-18

Sikafloor® MultiDur WS-18 is a water-based, low-VOC epoxy floor coating system that provides a smooth finish.

USES

Sikafloor® MultiDur WS-18 may only be used by experienced professionals.

Sikafloor® MultiDur WS-18 is used for:

  • Storage areas
  • Assembly halls
  • Manufacturing facilities and workshops
  • Logistics facilities and warehouses
  • Manufacturing facilities and workshops

Please note:

  • The System may only be used for interior applications.
  • The System may only be used by experienced professionals.

FEATURES

  • Suitable for floors with normal to medium-heavy mechanical and chemical loading
  • Low VOC emissions
  • Seamless
  • Good resistance to chemicals
  • Easy application
  • Good water vapour permeability
  • Dilutable by water
  • Low odour
  • Easy to clean
Tekniset tiedot
  • Yksilöity viitemultidur-ws-18
  • TuoteperheFlooring
  • TuoteryhmäEpoxy
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-09-19
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliEpoksi
Luokitus
  • BIMobject-luokkaLattiat - Coatings & Coverings
  • IFC-luokitusRakennuselementti
  • UNSPSC-nimiFlooring
  • UNSPSC-koodi301617
  • Uniclass 2015 -koodiPr_35_31_68_70
  • Uniclass 2015 -kuvausResin floor coatings
  • CSI MasterFormat 2014 -koodi09 67 23
  • CSI MasterFormat 2014 -nimikeResinous Flooring
  • OmniClass-numero23-15 17 29
  • OmniClass-nimikeFloor Finishing Coatings
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka