Julkaise tuotteesi
Single component, low emitting, reinforced, waterborne, acrylic resin wall coating Sikagard® WallCoat AL-11 Hygienic
Sika

Single component, low emitting, reinforced, waterborne, acrylic resin wall coating Sikagard® WallCoat AL-11 Hygienic

Sikagard® WallCoat AL-11 Hygienic is a crack bridging wallcoating system, based on waterborne modified acrylic resin containing an in film preservative to protect the coating from attack and degradation by bacteria, funghi, mould yeast and algae.

Uses

Sikagard® WallCoat AL-11 Hygienic may only be used by experienced professionals.

  • Application on concrete, bricks, cement and gypsum based substrates, metal surfaces, timber, tiles and plastic
  • Suitable for production facilities in the pharmaceutical, medical engineering, food and beverage industry, hospitals, prisons, healthcare and leisure facilities

Characteristics / Advantages

  • Seamless, easy to clean finish
  • Very low emission of VOC
  • Good resistance to repeated cleaning regimes using mild detergents and cleaning solutions
  • no degradation of the film caused by bacteria, funghi, mould, yeast and algae
  • Tough and highly durable
  • Good water vapour permeability medium crack brdiging properties due to glass fibre reinforcement
  • Solvent free
  • Good opacity
  • Odourless
  • Easy to apply
Tekniset tiedot
  • Yksilöity viitewallcoat-al-11-hygienic
  • TuoteperheWall Coating
  • TuoteryhmäAcrylic
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-16
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAkryyli
  • Toissijainen materiaaliMuu
Luokitus
  • BIMobject-luokkaSeinät - Seinäviimeistelyt
  • IFC-luokitusSeinä
  • UNSPSC-nimiWall finishing materials
  • UNSPSC-koodi301615
  • Uniclass 2015 -koodiPr_20_31_86_02
  • Uniclass 2015 -kuvausAcrylic resins
  • CSI MasterFormat 2014 -koodi09 72 00
  • CSI MasterFormat 2014 -nimikeWall Coverings
  • OmniClass-numero23-15 15 25
  • OmniClass-nimikeWall Finish Coatings
  • CSI UniFormat II -koodiC3010
  • CSI UniFormat II -nimikeWall Finishes

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka