Julkaise tuotteesi
Single component, waterborne, low emitting, acrylic resin wall coating Sikagard® WallCoat AS-12 Hygienic
Sika

Single component, waterborne, low emitting, acrylic resin wall coating Sikagard® WallCoat AS-12 Hygienic

Sikagard®-Wallcoat AS-12 Hygienc is a wallcoating system, based on waterborne modified acrylic resin containing an in film preservative to protect the coating from attack and degradation by bacteria, funghi, mould, yeast and algae.

Uses

Sikagard® WallCoat AS-12 Hygienic may only be used by experienced professionals.

  • Application on concrete, bricks, cement and gypsum based substrates, metal surfaces, timber, tiles and plastic
  • Suitable for production facilities in the pharmaceutical, medical engineering, food and beverage industry, hospitals, prisons, healthcare and leisure facilities

Characteristics / Advantages

  • Seamless, easy to clean finish
  • mid-sheen or matt finish, depending on the top coat used
  • Very low emission of VOC
  • Good resistance to repeated cleaning regimes using mild detergents and cleaning solutions
  • no degradation of the film caused by bacteria, funghi, mould, yeast and algae
  • Tough and highly durable
  • Good water vapour permeability
  • More flexible in comparison to standard acrylic systems, improves the resistance to cracking and flaking
  • Solvent free
  • Good opacity
  • Odourless
  • Easy to apply
Tekniset tiedot
  • Yksilöity viitewallcoat-as-12-hygienic
  • TuoteperheWall Coating
  • TuoteryhmäAcrylic
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-16
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAkryyli
  • Toissijainen materiaaliMuu
Luokitus
  • BIMobject-luokkaSeinät - Seinäviimeistelyt
  • IFC-luokitusSeinä
  • UNSPSC-nimiWall finishing materials
  • UNSPSC-koodi301615
  • Uniclass 2015 -koodiPr_20_31_86_02
  • Uniclass 2015 -kuvausAcrylic resins
  • CSI MasterFormat 2014 -koodi09 72 00
  • CSI MasterFormat 2014 -nimikeWall Coverings
  • OmniClass-numero23-15 15 25
  • OmniClass-nimikeWall Finish Coatings
  • CSI UniFormat II -koodiC3010
  • CSI UniFormat II -nimikeWall Finishes

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka