Julkaise tuotteesi
Waterborne, low emitting, UV resistant wall-coating system Sikagard® WallCoat PS-13
Sika

Waterborne, low emitting, UV resistant wall-coating system Sikagard® WallCoat PS-13

Sikagard® WallCoat PS-13 is a wall-coating system based on waterborne technology, combined of an acrylic resin primer and base coat with an easy to clean 2-component waterborne PU top coat.

Uses

Sikagard® WallCoat PS-13 may only be used by experienced professionals.

  • Application on concrete, bricks, cement and gypsum based substrates, metal surfaces, timber, tiles and plastic
  • Suitable for production facilities in the food and beverage industry, pharmaceutical industry, medical engineering, hospitals, prisons, healthcare and leisure facilities.

Characteristics / Advantages

  • Seamless, easy to clean finish
  • Good UV and yellowing resistance
  • Very low emission of VOC
  • Excellent resistance to repeated cleaning regimes using mild detergents and cleaning solutions
  • Tough and highly durable
  • More flexible in comparison to standard acrylic systems, improved resistance to cracking and flaking
  • Solvent free
  • Good opacity
  • Odourless
  • Easy to apply
Tekniset tiedot
  • Yksilöity viitewallcoat-ps-13
  • TuoteperheWall Coating
  • TuoteryhmäPolyurethane
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-16
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPolyuretaani
  • Toissijainen materiaaliEpoksi
Luokitus
  • BIMobject-luokkaSeinät - Seinäviimeistelyt
  • IFC-luokitusSeinä
  • UNSPSC-nimiWall finishing materials
  • UNSPSC-koodi301615
  • Uniclass 2015 -koodiPr_20_31_86_67
  • Uniclass 2015 -kuvausPolyurethane (PU) resins
  • CSI MasterFormat 2014 -koodi09 72 00
  • CSI MasterFormat 2014 -nimikeWall Coverings
  • OmniClass-numero23-15 15 25
  • OmniClass-nimikeWall Finish Coatings
  • CSI UniFormat II -koodiC3010
  • CSI UniFormat II -nimikeWall Finishes

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka