Julkaise tuotteesi
Ghost For Insulation Panel
Ghost For Insulation Panel
Ghost For Insulation Panel
Ghost For Insulation Panel
Ghost For Insulation Panel
Ghost For Insulation Panel
Ghost For Insulation Panel
Ghost For Insulation Panel
    Simes

    Ghost For Insulation Panel

    The Ghost range originates from a simple but revolutionary idea that thanks to a careful engineering became an industrial product: to create out-and-out luminous cavities inside the material and to conceal the lighting body as to make the light the only and unique player in the architecture. This concept which was initially conceived for cast concrete walls in place; now it comes in new innovative variants that turn it into a product suitable for many construction materials: insulation panels, brick walls, walls in cement conglomerate or other materials to be plastered.
    Tekniset tiedot
    • Yksilöity viiteGHOST-FOR-INSULATION-PANEL
    • TuoteperheStep light
    • TuoteryhmäGHOST FOR INSULATION PANEL
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä1918-05-14
    • Painoksen numero2
    Liittyviä
    • Ensisijainen materiaaliBetoni
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaValaistus - Ulko
    • IFC-luokitusValaisin
    • UNSPSC-nimiLighting Fixtures and Accessories
    • UNSPSC-koodi3911
    • Uniclass 2015 -koodiEF_70_80
    • Uniclass 2015 -kuvausLighting
    • CSI MasterFormat 2014 -koodi26 56 00
    • CSI MasterFormat 2014 -nimikeExterior Lighting
    • OmniClass-numero23-35 47 11
    • OmniClass-nimikeLighting Fixtures
    • CSI UniFormat II -koodiD5020
    • CSI UniFormat II -nimikeLighting & Branch Wiring