Julkaise tuotteesi
Stadium Bar Height Drink Rail
Stadium Bar Height Drink Rail
Stadium Bar Height Drink Rail
Stadium Bar Height Drink Rail
Stadium Bar Height Drink Rail

    Stadium Bar Height Drink Rail

    Stadium bar height drinkrails are custom designed and manufactured product that provide comfort while allowing flexibility for virtually any stadium or entertainment venue. Bar height drinkrails allow for standing room countertops or elevated seating options. These heavy duty stainless steel tables are built to your specifications and include options such as bar height, dining height, wall mount or integrated angles to name a few. These products are a great way to transform your concourse or suite into an area allowing for more socializing, more movement and more visibility than a traditional seat all while generating additional revenue for a ticketed seat. In addition, these products can easily incorporate franchise colors and/or logos.

    To specify SiteScapes drinkrails simply provide the below information:

    • Table height
    • Table depth
    • Total linear feet
    • Required angles

    MATERIALS

    • Solid Table top
      7 ga. stainless steel
    • Upright Tubes - 3" x 1/8" wall steel tubing
    • Table Top Supports - 7 ga Steel Plate
    • Mounting plate - 3/8" stainless steel plate
    • Fall Protection Rail - 1/2" Sq. Steel Bar

    OPTIONS

    Choose bar or dining height; Table length; Countertop depth; Optional fall protection guard fencing; powdercoat or Duracoat finish; and color.

    Tekniset tiedot
    • Yksilöity viitestadium-bar-height-drink-rail
    • TuoteperheLandscaping
    • TuoteryhmäDrink Rails
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-03
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaMaisemointi - Ulkokalusteet
    • IFC-luokitusKaluste
    • Uniclass 2015 -koodiPr_40_30_30_86
    • Uniclass 2015 -kuvausStreet and site tables
    • CSI MasterFormat 2014 -koodi32 33 43.53
    • CSI MasterFormat 2014 -nimikeSite Tables
    • OmniClass-numero23-11 29 15
    • OmniClass-nimikeExterior Tables

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Meksiko
    Yhdysvallat

    Samankaltaisia tuotteita

    4.0 out of 5 stars 4.0 (73)
    3.7 out of 5 stars 3.7 (58)
    4.3 out of 5 stars 4.3 (31)
    3.9 out of 5 stars 3.9 (31)