Julkaise tuotteesi
Storage locker H412
Storage locker H412
Storage locker H412
Storage locker H412
Storage locker H412
Storage locker H412
Storage locker H412
Storage locker H412
Storage locker H412

    Storage locker H412

    Full height storage locker with twelve compartments. This locker is also available with power outlets in each compartment. The locker is available with either a flat or sloping roof and is equipped with door Steel. This locker has a fully welded body with thick steel material for maximum strength and has extra durable powder coating on all surfaces. We have a vast variety of legs, sockels, benches to choose from. A number of different locks, both mechanical and electrical. We also supply decorative end panels in laminate if you desire. Our storage lockers are (as all our lockers) GS approved which guarantees you a high quality, durability and modern construction methods.
    Tekniset tiedot
    • Yksilöity viitestorage-locker-h412
    • TuoteperheStorage
    • TuoteryhmäCabinets
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-07-12
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Ruotsi
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • IFC-luokitusKaluste
    • UNSPSC-nimiCabinets
    • UNSPSC-koodi30161801
    • Uniclass 2015 -koodiPr_40_30_78_48
    • Uniclass 2015 -kuvausLockers
    • CSI MasterFormat 2014 -koodi41 53 13
    • CSI MasterFormat 2014 -nimikeStorage Cabinets
    • OmniClass-numero23-29 17 00
    • OmniClass-nimikeProperty Storage Locks
    • CSI UniFormat II -koodiE20
    • CSI UniFormat II -nimikeFURNISHINGS