Julkaise tuotteesi
Press male elbow coupling
SOPAL

Press male elbow coupling

Press fittings for multilayer pipes adapt to any type of heating/cooling and sanitary hygiene system, finding their application in the residential, commercial, industrial and agricultural sectors, and generally with any non-corrosive fluid They are composed of an external " Clamping ring " in stainless steel which, thanks to the use of special pliers, is "mechanically" deformed in order to guarantee irreversible joints and to obtain the perfect sealing of the system. Press fittings for multilayer pipes adapt to any type of heating/cooling and sanitary hygiene system, finding their application in the residential, commercial, industrial and agricultural sectors, and generally with any non-corrosive fluid They are composed of an external " Clamping ring " in stainless steel which, thanks to the use of special pliers, is "mechanically" deformed in order to guarantee irreversible joints and to obtain the perfect sealing of the system.
Tekniset tiedot
  • Yksilöity viite13QZA03
  • TuoteryhmäBleed Taps
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-10-03
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Suunniteltu:Tunisia
  • Valmistettu:Tunisia
Luokitus
  • BIMobject-luokkaPutkityöt - Liitokset
  • IFC-luokitusPutkiliitin
  • UNSPSC-nimiPlumbing connectors
  • UNSPSC-koodi40141720
  • Uniclass 2015 -koodiPr_65_52
  • Uniclass 2015 -kuvausPipe, tube and fitting products
  • OmniClass-numero23-19 25 13 21 17
  • OmniClass-nimikeFittings
  • CSI UniFormat II -koodiC1030
  • CSI UniFormat II -nimikeFittings

Alueellinen saatavuus

Eurooppa Afrikka