Julkaise tuotteesi
Spain_B75_ResinaEpoxi_Imprimacion_AlsanEpoxi131
SOPREMA

Spain_B75_ResinaEpoxi_Imprimacion_AlsanEpoxi131

Two-component primer epoxy-water base of low viscosity and odorless that catalyzes with modified amines, inducing greater adhesion power on the support and achieving the optimum state of adhesion.

Tekniset tiedot
  • APPLICATION

    • Alsan® Epox 131 is used in polyurethane liquid waterproofing systems on humid substrates with humidity higher than 4%.
    • As a bonding bridge between liquid polyurethane membranes, if the bonding time between them has been exceeded.
    • Applicable on absorbent substrates such as concrete or mortar, wood, etc.
    • Applicable also on non-absorbent substrates such as ceramic tiles, metals, glass, old acrylic finishes or asphalt bases.
    • As a sealer of pores, joints, cracks and capillaries in concrete.
    • Not suitable when dealing with dampness from groundwater or capillarity, with a pressure > 1.5 N/mm.
Tekniset tiedot
  • Yksilöity viitePRDB75_22
  • Tuoteperhewaterproofing
  • TuoteryhmäWaterproofing and insulation product
  • TyyppiDigital Inventory (Products)
  • Julkaisupäivä2025-06-20
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliEpoksi
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
  • IFC-luokitusMateriaali
  • ETIM-koodiEG020250
  • ETIM-nimiBuilding - chemical products
  • OmniClass-numero23-13 25 17
  • OmniClass-nimikeWaterproofing

Alueellinen saatavuus

Eurooppa