Julkaise tuotteesi
COOL ROOF - SOPRASTAR FLAM on wood/timber
COOL ROOF - SOPRASTAR FLAM on wood/timber
COOL ROOF - SOPRASTAR FLAM on wood/timber
COOL ROOF - SOPRASTAR FLAM on wood/timber
    SOPREMA

    COOL ROOF - SOPRASTAR FLAM on wood/timber

    SOPRASTAR™ Flam is a cool roofing system made of SBS-modified bitumen cap ply for use in approved multi-ply membrane and flashing assemblies. SOPRASTAR Flam is composed of a proprietary formulation of elastomeric styrene-butadiene-styrene (SBS) polymer modified bitumen and is reinforced with a tough, dimensionally stable composite polyester/glass fiber reinforcement.

    Tekniset tiedot
    • SOPRASTAR™ Flam is a cool roofing system made of SBS-modified bitumen cap ply for use in approved multi-ply membrane and flashing assemblies. SOPRASTAR Flam is composed of a proprietary formulation of elastomeric styrene-butadiene-styrene (SBS) polymer modified bitumen and is reinforced with a tough, dimensionally stable composite polyester/glass fiber reinforcement.

    Tekniset tiedot
    • Yksilöity viiteRW1PUNA_FR01
    • Tuoteperhewaterproofing
    • TuoteryhmäWaterproofing system for roof
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2018-05-28
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliBitumen
    • Toissijainen materiaaliPolyuretaani
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto
    • IFC-luokitusKatto
    • ETIM-koodiEG020300
    • ETIM-nimiBuilding - Roofing materials
    • UNSPSC-nimiRoofing membranes
    • UNSPSC-koodi30151505
    • Uniclass 2015 -koodiEF_30
    • Uniclass 2015 -kuvausRoofs, floor and paving elements
    • CSI MasterFormat 2014 -koodi07 55 53
    • CSI MasterFormat 2014 -nimikeElastomeric Protected Membrane Roofing
    • OmniClass-numero23-13 39 31 13 23
    • OmniClass-nimikeModified Bituminous Multi Layer Roof Membranes
    • CSI UniFormat II -koodiB30
    • CSI UniFormat II -nimikeROOFING

    Alueellinen saatavuus

    Eurooppa