Julkaise tuotteesi
Letter-3 Unit-7 Tier-Double Sided 4 Post Shelving
Letter-3 Unit-7 Tier-Double Sided 4 Post Shelving
Letter-3 Unit-7 Tier-Double Sided 4 Post Shelving

    Letter-3 Unit-7 Tier-Double Sided 4 Post Shelving

    • 7 Tiers High
    • Great for file storage
    • Flexible components for adaptable storage
    • Shelf system


    The 4-Post line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterparts as closely as possible. Use the prebuilt shelving family to visualize your storage solutions or use the shared sub-component families to build your own custom solution right down to the last shelf.Our 4-Post shelving incorporates both “L” & “T” shaped uprights allowing for a variety of shelving configurations. All shelf units are assembled without the use of nuts, bolts, or clips and are available for both single entry (wall unit) and double entry (back to back storage) allowing for maximum filing/storage capacity with minimal floor intrusion. Shelves are available slotted to accept adjustable file dividers. All shelf units are designed for expansion and are available as mobile-ready for easy conversion. Our 4-Post units are ready to assemble with no special tools required. Available depths make it an ideal choice for letter, legal, binder, and book storage applications.
    Tekniset tiedot
    • UprightsFormed from steel sheet to a hollow “tee” shape for intermediate supports and formed angles for end supports. Uprights have keyhole slots on inner wall only. Provide with sheet steel panels full height and depth of end uprights. Provide intermediate “tee” uprights between adjacent units.Shelves and SupportsFormed from sheet steel with flanges on all sides and return hem on front and back flanges. Ends are formed to clear inside of upright offset panels. Shelves are independently adjustable. Shelf supports are formed from heavy gauge steel sheet with four solid steel shoulder rivets, two per ear, that interlock with inner wall of uprights.Nominal Shelf Dimensions
      • Width: 12 inches (305MM) to 72 inches (1829MM) sections used to meet project requirements
      • Shelf Edge Vertical Profile: 3/4 inch (19MM) maximum
      • Vertical Adjustment Increment: 1-1/2 inches (38MM)
      • Width Of Intermediate Uprights: 2 inches (51MM)
      • Clearance Between Uprights: Nominal shelf section width minus 2 inches (51MM)
      • Levelness of Completed Shelf Units: Maximum 1/8 inch (3.2MM) between bottom shelf and canopy top, measured along the edge of any upright in any direction
      Accessories
      • File dividers
      • Center stops
      • Reference shelves
      • Back stops
      • Laminate end panel
      • End panel mounting brackets
      • Backs
      • Bin dividers
      • Bin fronts
      FinishesPaint finish, low pressure laminate, high pressure laminate, or acrylic finish.
    Tekniset tiedot
    • Yksilöity viite4_Post_Letter_3_Unit_7_Tier_Double_Sided_PCS
    • TuoteperheHealthcare
    • TuoteryhmäSurgical, Storage, Pharmacy Casework and Exam Room
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2021-01-29
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliJauhepinnoitettu teräs
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • IFC-luokitusKaluste
    • OmniClass-numero23-21 11 11 11
    • OmniClass-nimikeCommercial Storage Shelves

    Alueellinen saatavuus

    Pohjois-Amerikka
    Anguilla
    Antigua ja Barbuda
    Aruba
    Bahamasaaret
    Barbados
    Belize
    Bermuda
    Brittiläiset Neitsytsaaret
    Caribbean Netherlands
    Caymansaaret
    Costa Rica
    Curaçao
    Dominica
    Dominikaaninen tasavalta
    El Salvador
    Grenada
    Grönlanti
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaika
    Kanada
    Kuuba
    Martinique
    Meksiko
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts ja Nevis
    Saint Lucia
    Saint Vincent ja Grenadiinit
    Saint-Barthélemy
    Saint-Martin
    Saint-Pierre ja Miquelon
    Sint Maarten
    Trinidad ja Tobago
    Turks- ja Caicossaaret
    Yhdysvallat
    Yhdysvaltain Neitsytsaaret