Julkaise tuotteesi
Ensemble™ Series 7112 60" x 32" Bath - Left-Hand Drain

Ensemble™ Series 7112 60" x 32" Bath - Left-Hand Drain

Delivering a sleek, ergonomic design, the Ensemble™ bath by Sterling provides maximum soaking comfort, with built-in armrests and a contour back that perfectly fits the body's natural curve. The solid Vikrell® material construction and high gloss finish resist stains, chips, and scratches.

  • Extra deep bathing well for added comfort
  • Designed with an 18" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • Gently sloping bath with integral apron
  • 2" wainscot allows tile installation above bath deck
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Tekniset tiedot
  • Yksilöity viitesterling-71121110
  • TuoteperheBath/Shower Units
  • TuoteryhmäEnsemble
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-01-25
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuoneet ja kylpylät