Julkaise tuotteesi
Accord® Series 7124, 60" x 30" x 72" Smooth Bath/Shower - Left-Hand Drain

Accord® Series 7124, 60" x 30" x 72" Smooth Bath/Shower - Left-Hand Drain

Made of solid Vikrell® material, the Accord® series offers a sleek, seamless appearance, the four piece modular design with caukless seams allows for easy installation. Ample, out of the way shelving, provides plenty storage and bathing room.

  • 15" from floor to top of apron
  • Made from solid Vikrell® material for strength, durability, and lasting beauty
  • Modular design allows for easy installation during any phase of construction
  • High-gloss finish provides a smooth, shiny surface that is easy to clean
  • Four integrated and recessed corner shelves for generous storage space
  • No caulking required in the seams
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Tekniset tiedot
  • Yksilöity viitesterling-71240110
  • TuoteperheBath/Shower Units
  • TuoteryhmäAccord
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-01-25
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuoneet ja kylpylät