Julkaise tuotteesi
Floor-to-Ceiling HPL Cubicles and Toilet Partitions
Floor-to-Ceiling HPL Cubicles and Toilet Partitions
Floor-to-Ceiling HPL Cubicles and Toilet Partitions
Floor-to-Ceiling HPL Cubicles and Toilet Partitions
Floor-to-Ceiling HPL Cubicles and Toilet Partitions

    Floor-to-Ceiling HPL Cubicles and Toilet Partitions

    4.8 / 5 tähteä4.8(5 arvostelua)

    Touchless Operation - Fully integrated access system that offers door control from the exterior and interior of the cubicle using hand proximity sensors. The sensor and LED indicator mechanism on the exterior of the system resembles a standard door lock. On the interior of the door, the sensor and LED indicator mechanism appear as a regular circular handle. The system runs using 15 volt electrical power using a transformer from the main power source for up to 4 cubicles together. Wiring happens during manufacturing, no wiring is requiring during the installation.

    • Floor-to-ceiling 42mm-thick HPL.

    • Unique design that supports structural integrity and endurance.

    • Seamless toilet partitions for a smooth, clean appearance with minimal seams.

    • High-quality hinges in black or anodized satin.

    • Anodized satin or black aluminum profiles.

    • Full chrome plated brass opening mechanism.

    • Available in a variety of colors.

    * Manual operation with standard hardware is also available 

    Tekniset tiedot
    • Floor-to-ceiling Cubicle

      • Up to 2900mm cubicle height

      • Up to 1800mm cubicle depth

      Doors and Dividers/Partitions

      • 42 mm thick

      Door Clearance

      • 7.5mm from the floor and 7.5mm from the top

      cover Pilasters

      Pilasters

      • Up to 3M

      Frame

      • Anodized aluminum 6063 with 3mm HPL on both sides

      Handles

      • Chrome plated brass. Other finishes available.

      Power source

      • Transformer from the main power source, the system runs on 15 volts of electrical power for up to four cubicles at once.

      • All wiring is done during the manufacturing process.

      • No additional wiring is required during the installation process.

      Keywords: bathroom partitions, bathroom partition, washroom cubicle, bathroom cubicle, bathroom divider, water closet, urinal screen, urinal divider, hpl partitions, high pressure laminate partition, hpl cubicle, toilet partition, toilet partitions, toilet cubicles, toilet partition, bathroom partition, high pressure laminate, touchless cubicles, touchless wc cubicles, touchless toilet partitions, touchless, toilet compartments, floor to ceiling, restroom partitions, restroom cubicles, privacy toilet partitions, privacy restroom cubicles, privacy restroom partition, European Style

    Tekniset tiedot
    • Yksilöity viitetouchless-wc-cubicles
    • TuoteperheTouch Free Cubicles
    • TuoteryhmäTouchless WC Cubicles Toilet Partitions
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-12-07
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliExtruded Aluminum
    • Toissijainen materiaaliLaminaatti
    Luokitus
    • BIMobject-luokkaSaniteetti - Sermit ja tilanjakajat